Energy Distribution
RHE P3 STAND. RETURNED 250mm
₹1,974.26
Product Id
1SDA116485R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=250 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FORMULA DSP P3
More about RHE P3 STAND. RETURNED 250mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.444Kilogram |
| Package Height | 120mm |
| Package Length | 485mm |
| Package Width | 125mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | RHE P3 STAND. RETURNED 250mm |
| Extended Product Type | RHE P3 STAND. RETURNED 250mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,974.26 Free delivery | ||||
| ₹2,238.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,103.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,172.85 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,305.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹2,707.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,974.26 Free delivery | ||||
| ₹2,238.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,103.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,172.85 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,305.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹2,707.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


