Energy Distribution
RHE P4 STAND. RETURNED 250mm
₹3,847.27
Product Id
1SDA116488R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=250 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FORMULA DSP P4
More about RHE P4 STAND. RETURNED 250mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.467Kilogram |
| Package Height | 120mm |
| Package Length | 125mm |
| Package Width | 485mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | RHE P4 STAND. RETURNED 250mm |
| Extended Product Type | RHE P4 STAND. RETURNED 250mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,847.27 Free delivery | ||||
| ₹3,848.00 Free delivery | ||||
| ₹4,080.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,730.69 + <span class="price">₹450.00</span> shipping | ||||
| ₹4,198.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹5,002.00 Free delivery | ||||
| ₹5,461.96 Free delivery |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,847.27 Free delivery | ||||
| ₹3,848.00 Free delivery | ||||
| ₹4,080.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,730.69 + <span class="price">₹450.00</span> shipping | ||||
| ₹4,198.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹5,002.00 Free delivery | ||||
| ₹5,461.96 Free delivery |
Write Your Own Review


