Energy Distribution
PLL P1-P2 PADLOCKS DEVICE OPEN
Out of stock
Product Id
1SDA116491R1
PADLOCK DEVICE IN OPEN FORMULA DSP P1-P2
More about PLL P1-P2 PADLOCKS DEVICE OPEN
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.063Kilogram |
| Package Height | 20mm |
| Package Length | 200mm |
| Package Width | 145mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | PLL P1-P2 PADLOCKS DEVICE OPEN |
| Extended Product Type | PLL P1-P2 PADLOCKS DEVICE OPEN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


