Energy Distribution
KIT ES 47mm P1 6pcs
₹931.02
Product Id
1SDA116501R1
EXTENDED FRONT TERMINALS DISTANCE 47mm HEIGHT 6pcs FORMULA DSP P1
More about KIT ES 47mm P1 6pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.564Kilogram |
| Package Height | 20mm |
| Package Length | 220mm |
| Package Width | 150mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | KIT ES 47mm P1 6pcs |
| Extended Product Type | KIT ES 47mm P1 6pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹931.02 Free delivery | ||||
| ₹1,055.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹829.08 + <span class="price">₹450.00</span> shipping | ||||
| ₹846.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹992.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,453.94 Free delivery | ||||
| ₹1,024.12 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,025.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,174.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,134.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹931.02 Free delivery | ||||
| ₹1,055.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹829.08 + <span class="price">₹450.00</span> shipping | ||||
| ₹846.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹992.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,453.94 Free delivery | ||||
| ₹1,024.12 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,025.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,174.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,134.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


