Energy Distribution
KIT ES 47mm P1 8pcs
₹1,242.54
Product Id
1SDA116502R1
EXTENDED FRONT TERMINALS DISTANCE 47mm HEIGHT 8pcs FORMULA DSP P1
More about KIT ES 47mm P1 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.767Kilogram |
| Package Height | 20mm |
| Package Length | 220mm |
| Package Width | 150mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | KIT ES 47mm P1 8pcs |
| Extended Product Type | KIT ES 47mm P1 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,242.54 Free delivery | ||||
| ₹1,366.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,121.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,322.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,366.79 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,367.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,462.71 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,567.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,703.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,242.54 Free delivery | ||||
| ₹1,366.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,121.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,322.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,366.79 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,367.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹1,462.71 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,567.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,703.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


