Energy Distribution
KIT ES 80mm P3 6pcs
₹2,496.05
Product Id
1SDA116509R1
EXTENDED FRONT TERMINALS DISTANCE 80mm HEIGHT 6pcs FORMULA DSP P3
More about KIT ES 80mm P3 6pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.483Kilogram |
| Package Height | 40mm |
| Package Length | 250mm |
| Package Width | 200mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | KIT ES 80mm P3 6pcs |
| Extended Product Type | KIT ES 80mm P3 6pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,496.05 Free delivery | ||||
| ₹2,497.00 Free delivery | ||||
| ₹2,069.72 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,571.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,253.40 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,420.42 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,885.00 + <span class="price">₹450.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,496.05 Free delivery | ||||
| ₹2,497.00 Free delivery | ||||
| ₹2,069.72 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,571.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,253.40 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,420.42 + <span class="price">₹450.00</span> shipping | ||||
| ₹2,885.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


