Energy Distribution
KIT ES 80mm P3 8pcs
₹2,750.00
Product Id
1SDA116510R1
EXTENDED FRONT TERMINALS DISTANCE 80mm HEIGHT 8pcs FORMULA DSP P3
More about KIT ES 80mm P3 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.508Kilogram |
| Package Height | 40mm |
| Package Length | 250mm |
| Package Width | 200mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | KIT ES 80mm P3 8pcs |
| Extended Product Type | KIT ES 80mm P3 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,750.00 + ₹450.00 shipping | ||||
| ₹3,221.00 Free delivery | ||||
| ₹3,220.00 + ₹100.00 shipping | ||||
| ₹3,321.58 Free delivery | ||||
| ₹2,998.20 + ₹450.00 shipping | ||||
| ₹3,322.00 + ₹250.00 shipping | ||||
| ₹3,220.93 + ₹450.00 shipping | ||||
| ₹4,715.64 Free delivery |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,750.00 + ₹450.00 shipping | ||||
| ₹3,221.00 Free delivery | ||||
| ₹3,220.00 + ₹100.00 shipping | ||||
| ₹3,321.58 Free delivery | ||||
| ₹2,998.20 + ₹450.00 shipping | ||||
| ₹3,322.00 + ₹250.00 shipping | ||||
| ₹3,220.93 + ₹450.00 shipping | ||||
| ₹4,715.64 Free delivery |
Write Your Own Review


