ACB
YC FA/HF2 24 VAC/DC
Out of stock
Product Id
1SDA121052R1
YC FA/HF2 24 VAC/DC
More about YC FA/HF2 24 VAC/DC
Package Width | 130 mm |
---|---|
Package Length | 160 mm |
Package Height | 80 mm |
Invoice Description | YC FA/HF2 24 VAC/DC |
Product Range | Formula Air |
Package Gross Weight | 0.5 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8544 90 00 |
Country of origin | India |
Write Your Own Review