ACB
FA4C 4000A 3P 50kA EK1 LI MDO type ACB
Out of stock
Product Id
1SDX012132R1
FA4C 4000A 3P 50kA EK1 LI MDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc}
More about FA4C 4000A 3P 50kA EK1 LI MDO type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 4000A |
| Country of Origin | India |
| Package Gross Weight | 112 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 430 mm |
| Invoice Description | FA4C 4000A 3P 50kA EK1 LI MDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc} |
| Extended Product Type | Draw-out type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8665 20 10 |
| ACB - Frame Size | FA4 |
Write Your Own Review


