FA4C 3200A 4P 50kA EK2 LSIG MDO type ACB with Display
Out of stock
Product Id
1SDX012320R1
FA4C 3200A 4P 50kA EK2 LSIG MDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc}
More about FA4C 3200A 4P 50kA EK2 LSIG MDO type ACB with Display
Rated Current (In) | 3200A |
---|---|
Number Of Poles | 4 |
Package Width | 560 mm |
Package Length | 390 mm |
Package Height | 430 mm |
Invoice Description | FA4C 3200A 4P 50kA EK2 LSIG MDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc} |
Product Range | Formula Air |
Package Gross Weight | 138 Kg |
Extended Product Type | Draw-out type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8714 20 10 |
Country of origin | India |
ACB - Frame Size | FA4 |
Write Your Own Review