ACB
FA2C 2000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX117766R1
FA2C 2000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA2C 2000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 43 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 280 mm |
| Invoice Description | FA2C 2000A 3P 50kA EK1 LI Manually Operated Fixed type ACB |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8542 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


