ACB
FA4C 2500A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX117769R1
FA4C 2500A 3P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA4C 2500A 3P 50kA EK1 LI Manually Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 2500A |
| Country of Origin | India |
| Package Gross Weight | 58 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 390 mm |
| Invoice Description | FA4C 2500A 3P 50kA EK1 LI Manually Operated Fixed type ACB |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8543 20 10 |
| ACB - Frame Size | FA4 |
Write Your Own Review


