FA4C 3200A 3P 50kA EK1 LSIG Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX117774R1
FA4C 3200A 3P 50kA EK1 LSIG Manually Operated Fixed type ACB
More about FA4C 3200A 3P 50kA EK1 LSIG Manually Operated Fixed type ACB
Rated Current (In) | 3200A |
---|---|
Number Of Poles | 3 |
Package Width | 390 mm |
Package Length | 275 mm |
Package Height | 380 mm |
Invoice Description | FA4C 3200A 3P 50kA EK1 LSIG Manually Operated Fixed type ACB |
Product Range | Formula Air |
Package Gross Weight | 58 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8554 20 10 |
Country of origin | India |
ACB - Frame Size | FA4 |
Write Your Own Review