ACB
FA2C 2000A 3P 50kA EK2 LSIG EDO type ACB with Display
Out of stock
Product Id
1SDX204758R1
FA2C 2000A 3P 50kA EK2 LSIG EDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 3P 50kA EK2 LSIG EDO type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 56 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 320 mm |
| Invoice Description | FA2C 2000A 3P 50kA EK2 LSIG EDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
| Extended Product Type | Draw-out type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8742 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


