ACB
FA1C 630A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX260836R1
FA1C 630A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc}
More about FA1C 630A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 630A |
| Country of Origin | India |
| Package Gross Weight | 16 Kg |
| Package Height | 300 mm |
| Package Length | 190 mm |
| Package Width | 215 mm |
| Invoice Description | FA1C 630A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc} |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8616 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


