FA1C 800A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX260840R1
FA1C 800A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc}
More about FA1C 800A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Rated Current (In) | 800A |
---|---|
Number Of Poles | 3 |
Package Width | 215 mm |
Package Length | 190 mm |
Package Height | 300 mm |
Invoice Description | FA1C 800A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc} |
Product Range | Formula Air |
Package Gross Weight | 16 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8617 20 10 |
Country of origin | India |
ACB - Frame Size | FA1 |
Write Your Own Review