ACB
FA2C 2000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266652R1
FA2C 2000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA2C 2000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 43 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 280 mm |
| Invoice Description | FA2C 2000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8562 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


