FA2C 2000A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266657R1
FA2C 2000A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
| Rated Current (In) | 2000A |
|---|---|
| Number Of Poles | 3 |
| Package Width | 280 mm |
| Package Length | 275 mm |
| Package Height | 380 mm |
| Invoice Description | FA2C 2000A 3P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
| Product Range | Formula Air |
| Package Gross Weight | 43 Kg |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8622 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA2 |
Write Your Own Review



