FA4C 2500A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266658R1
FA4C 2500A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA4C 2500A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Rated Current (In) | 2500A |
---|---|
Number Of Poles | 3 |
Package Width | 390 mm |
Package Length | 275 mm |
Package Height | 380 mm |
Invoice Description | FA4C 2500A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
Product Range | Formula Air |
Package Gross Weight | 58 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8563 20 10 |
Country of origin | India |
ACB - Frame Size | FA4 |
Write Your Own Review