FA2C 2000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266967R1
FA2C 2000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA2C 2000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Rated Current (In) | 2000A |
---|---|
Number Of Poles | 4 |
Package Width | 320 mm |
Package Length | 390 mm |
Package Height | 430 mm |
Invoice Description | FA2C 2000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
Product Range | Formula Air |
Package Gross Weight | 55 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8592 20 10 |
Country of origin | India |
ACB - Frame Size | FA2 |
Write Your Own Review