ACB
FA2C 2000A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266968R1
FA2C 2000A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 55 Kg |
| Package Height | 430 mm |
| Package Length | 390 mm |
| Package Width | 320 mm |
| Invoice Description | FA2C 2000A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8652 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


