Automation & Control
JOYSTICK P9MMN2F
Product Id
1SFA184700R9006
JOYSTICK 2-POSITION WITHOUT LATCHING FUNCTION BLACK RUBBER MAINTAINED
More about JOYSTICK P9MMN2F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 41 millimetre |
Package Length | 113 millimetre |
Package Height | 41 millimetre |
Invoice Description | JOYSTICK P9MMN2F |
Product Range | Modular |
Package Gross Weight | 0.089 kilogram |
Function | Maintained |
Extended Product Type | P9MMN2F |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501990 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,542.00
+ ₹50.00 shipping
|
|
UL Certificate | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,542.00
+ ₹50.00 shipping
|
|
Write Your Own Review