Automation & Control
MP1-11. Pushbutton
Out of stock
Product Id
1SFA611100R110
Modular Pushbutton - Momentary - Flush - Red... - Illuminated - Black plastic - No contact block
More about MP1-11. Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 0.029 m |
Package Length | 0.033 m |
Package Height | 0.029 m |
Invoice Description | MP1-11. Pushbutton |
Product Range | MP1 |
Package Gross Weight | 0.011 kg |
Extended Product Type | MP1-11 |
Total GST Percentage | 18.00 |
HSN Number | 8536 90 90 |
Country of origin | India (IN) |
Write Your Own Review