Automation & Control
MP1-11C Pushbutton
Out of stock
Product Id
1SFA611100R1108
Modular Pushbutton - Momentary - Flush - Clear - Illuminated - Black plastic - No contact block
More about MP1-11C Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.029 metre |
Invoice Description | PUSHBUTTON MP1-11C |
Product Range | MP1 |
Package Gross Weight | 0.016 kilogram |
Function | Momentary |
Extended Product Type | MP1-11C |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review