Automation & Control
MP2-10L Pushbutton
₹87.23
+ ₹70.00 shipping
Product Id
1SFA611101R1004
The MP2-10L Pushbutton is: Maintained - Flush - Blue - Non-illuminated - Black Plastic - No contact block
This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
More about MP2-10L Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.135 metre |
Package Length | 0.145 metre |
Package Height | 0.035 metre |
Invoice Description | MP2-10L Pushbutton |
Product Range | Modular |
Package Gross Weight | 0.015 kilogram |
Function | Maintained |
Extended Product Type | MP2-10L |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹87.23
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹87.23
+ ₹70.00 shipping
|
|
Write Your Own Review