Automation & Control
MP3-10. Pushbutton
Out of stock
Product Id
1SFA611102R100
Modular Pushbutton - Momentary - Extended - Red.. - Non-illuminated - Black plastic - No contact block
More about MP3-10. Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 0.029 m |
Package Length | 0.033 m |
Package Height | 0.029 m |
Invoice Description | MP3-10. Pushbutton |
Product Range | MP3 |
Package Gross Weight | 0.012 kg |
Extended Product Type | MP3-10. |
Total GST Percentage | 18.00 |
HSN Number | 8536 90 90 |
Country of origin | India (IN) |
Write Your Own Review