Automation & Control
MP3-11R Pushbutton
₹89.00
+ ₹50.00 shipping
Product Id
1SFA611102R1101
Modular Pushbutton - Momentary - Extended - Red - Illuminated - Black plastic - No contact block
More about MP3-11R Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.029 metre |
Invoice Description | PUSHBUTTON MP3-11R |
Product Range | Modular |
Package Gross Weight | 0.016 kilogram |
Function | Momentary |
Extended Product Type | MP3-11R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹89.00
+ ₹50.00 shipping
|
|
||
|
₹89.21
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹89.00
+ ₹50.00 shipping
|
|
||
|
₹89.21
+ ₹50.00 shipping
|
|
Write Your Own Review