Automation & Control
MP3-11G Pushbutton
₹107.00
Product Id
1SFA611102R1102
Modular Pushbutton - Momentary - Extended - Green - Illuminated - Black plastic - No contact block
More about MP3-11G Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Green |
| Package Gross Weight | 0.016 kilogram |
| Package Height | 0.029 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON MP3-11G |
| Extended Product Type | MP3-11G |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹107.00 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹107.00 + ₹70.00 shipping |
Write Your Own Review


