Automation & Control
MP3-11Y Pushbutton
Out of stock
Product Id
1SFA611102R1103
The MP3-11Y Pushbutton is: Momentary - Extended - Yellow - Illuminated - Black Plastic - No contact block
This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
More about MP3-11Y Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.135 metre |
Package Length | 0.145 metre |
Package Height | 0.035 metre |
Invoice Description | MP3-11Y Pushbutton |
Product Range | Modular |
Package Gross Weight | 0.015 kilogram |
Function | Momentary |
Extended Product Type | MP3-11Y |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review