Automation & Control
MP3-42Y-01 Pushbutton
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA611102R4243
Modular Pushbutton - Momentary - Extended - Yellow - Illuminated - Black plastic - 1NC and lamp block MLB1 (no bulb)
More about MP3-42Y-01 Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Block | 1NC and lamp block MLB1 (no bulb) |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | PUSHBUTTON MP3-42Y-01 |
Product Range | Modular |
Package Gross Weight | 0.049 kilogram |
Function | Momentary |
Extended Product Type | MP3-42Y-01 |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review