Automation & Control
MP3-42L-01 Pushbutton
Out of stock
Product Id
1SFA611102R4244
Modular Pushbutton - Momentary - Extended - Blue - Illuminated - Black plastic - 1NC and lamp block MLB1 (no bulb)
More about MP3-42L-01 Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Blue |
| Package Gross Weight | 0.049 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Block | 1NC and lamp block MLB1 (no bulb) |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON MP3-42L-01 |
| Extended Product Type | MP3-42L-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


