Automation & Control
MP4-11. Pushbutton
Out of stock
Product Id
1SFA611103R110
Modular Pushbutton - Maintained - Extended - Red.. - Illuminated - Black plastic - No contact block
More about MP4-11. Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MP4 |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.014 kg |
| Package Height | 0.029 m |
| Package Length | 0.039 m |
| Package Width | 0.029 m |
| Invoice Description | MP4-11. Pushbutton |
| Extended Product Type | MP4-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 90 90 |
Write Your Own Review


