Automation & Control
MP4-11Y Pushbutton
Out of stock
Product Id
1SFA611103R1103
The MP4-11Y Pushbutton is: Momentary - Extended - Yellow - Illuminated - Black Plastic - No contact block
This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
More about MP4-11Y Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Function | Maintained |
| Color | Yellow |
| Package Gross Weight | 0.016 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.145 metre |
| Package Width | 0.135 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | MP4-11Y Pushbutton |
| Extended Product Type | MP4-11Y |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review


