Automation & Control
MP4-30R Pushbutton
Out of stock
Product Id
1SFA611103R3001
Modular Pushbutton - Maintained - Extended - Red - Non-illuminated - Chrome metal - No contact block
More about MP4-30R Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.026 kilogram |
| Package Height | 0.029 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Chrome Metal |
| Invoice Description | PUSHBUTTON MP4-30R |
| Extended Product Type | MP4-30R |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


