Automation & Control
MPM1-10B Mushroom Pushbutton
Out of stock
Product Id
1SFA611124R1006
Modular Mushroom pushbutton - Momentary - Mushroom 40mm - Black - Non-illuminated - Black plastic - No contact block
More about MPM1-10B Mushroom Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Black |
| Package Gross Weight | 0.039 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | MUSHROOM PUSHB MPM1-10B |
| Extended Product Type | MPM1-10B |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review


