Automation & Control
MPD13-11C Double Pushbutton
₹475.00
+ ₹70.00 shipping
Product Id
1SFA611142R1108
Modular Double Pushbutton - Momentary - Flush/Extended - Green/Red Actuator, Clear Indicator - Illuminated - No contact block - Lower Button: O - Upper Button: I
More about MPD13-11C Double Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | DOUBLE PUSHB. MPD13-11C |
Product Range | Modular |
Package Gross Weight | 0.027 kilogram |
Function | Momentary |
Extended Product Type | MPD13-11C |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹475.00
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹475.00
+ ₹70.00 shipping
|
|
Write Your Own Review