Automation & Control
MPD19-11Y Double Pushbutton
Out of stock
Product Id
1SFA611148R1103
Modular Double Pushbutton - Momentary - Flush/Extended - White/Black Actuator, Yellow Indicator - Illuminated - No contact block - Lower Button: STOP - Upper Button: START
More about MPD19-11Y Double Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Package Gross Weight | 0.025 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Invoice Description | DOUBLE PUSHB. MPD19-11Y |
| Extended Product Type | MPD19-11Y |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


