Automation & Control
MPD21-11C Double Pushbutton
Product Id
1SFA611150R1108
Modular Double Pushbutton - Momentary - Flush/Extended - Black/Red Actuator, Clear Indicator - Illuminated - No contact block - Lower Button: OFF - Upper Button: ON
More about MPD21-11C Double Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | DOUBLE PUSHB. MPD21-11C |
Product Range | Modular |
Package Gross Weight | 0.023 kilogram |
Function | Momentary |
Extended Product Type | MPD21-11C |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review