Automation & Control
M2SS1-11G Selector Switch
Product Id
1SFA611200R1102
Modular Selector Switch - 2-Pos Maintained - Short handle - Green - Illuminated - Black plastic - No contact block
More about M2SS1-11G Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M2SS1-11G |
Product Range | Modular |
Package Gross Weight | 0.024 kilogram |
Function | Maintained |
Extended Product Type | M2SS1-11G |
Color | Green |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹490.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹490.00
+ ₹50.00 shipping
|
|
Write Your Own Review