Automation & Control
M2SS1-31L Selector Switch
Out of stock
Product Id
1SFA611200R3104
Modular Selector Switch - 2-Pos Maintained - Short handle - Blue - Illuminated - Chrome metal - No contact block
More about M2SS1-31L Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Blue |
| Package Gross Weight | 0.027 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Chrome Metal |
| Invoice Description | SELECTOR SWITCH M2SS1-31L |
| Extended Product Type | M2SS1-31L |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


