Automation & Control
M2SS1-42C-01 Selector Switch
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA611200R4248
Modular Selector Switch - 2-Pos Maintained - Short handle - Clear - Illuminated - Black plastic - 1NC
More about M2SS1-42C-01 Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M2SS1-42C-01 |
Product Range | Modular |
Package Gross Weight | 0.046 kilogram |
Function | 2-Pos Maintained |
Extended Product Type | M2SS1-42C-01 |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review