Automation & Control
M2SS2-10B Selector Switch
₹206.40
Product Id
1SFA611201R1006
Modular Selector Switch - 2-Pos Maintained - Short handle - Black - Non-illuminated - Black plastic - No contact block
More about M2SS2-10B Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | M2SS2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Black |
| Package Gross Weight | 0.024 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH M2SS2-10B |
| Extended Product Type | M2SS2-10B |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹206.40 Free delivery | ||||
| ₹229.32 + <span class="price">₹100.00</span> shipping | ||||
| ₹267.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹307.63 + <span class="price">₹70.00</span> shipping | ||||
| ₹291.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹149.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹307.63 + <span class="price">₹120.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹206.40 Free delivery | ||||
| ₹229.32 + <span class="price">₹100.00</span> shipping | ||||
| ₹267.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹307.63 + <span class="price">₹70.00</span> shipping | ||||
| ₹291.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹149.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹307.63 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


