Automation & Control
M2SS3-42C-02 Selector Switch
Out of stock
Product Id
1SFA611202R4258
Modular Selector Switch - 2-Pos Momentary, spring return from C to B - Short handle - Clear - Illuminated - Black plastic - 2NC
More about M2SS3-42C-02 Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | 2-Pos Momentary, spring return from C to B |
| Color | Clear |
| Package Gross Weight | 0.058 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH M2SS3-42C-02 |
| Extended Product Type | M2SS3-42C-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


