Automation & Control
M2SS5-10B Selector Switch
₹651.00
Product Id
1SFA611204R1006
Modular Selector Switch - 2-Pos Maintained - Long handle - Black - Non-illuminated - Black plastic - No contact block
More about M2SS5-10B Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Modular |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Package Width | 0.11 metre |
| Package Length | 0.15 metre |
| Package Height | 0.03 metre |
| Invoice Description | SELECTOR SWITCH M2SS5-10B |
| Product Range | Modular |
| Package Gross Weight | 0.025 kilogram |
| Function | Maintained |
| Extended Product Type | M2SS5-10B |
| Color | Black |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹651.00 Free delivery | ||||
| ₹628.00 + ₹70.00 shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹651.00 Free delivery | ||||
| ₹628.00 + ₹70.00 shipping |
Write Your Own Review



