Automation & Control
M3SS3-21L Selector Switch
Out of stock
Product Id
1SFA611212R2104
Modular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Short handle - Blue - Illuminated - Chrome plastic - No contact block
More about M3SS3-21L Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained/Momentary |
| Color | Blue |
| Package Gross Weight | 0.019 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Chrome Plastic |
| Invoice Description | SELECTOR SWITCH M3SS3-21L |
| Extended Product Type | M3SS3-21L |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


