Automation & Control
M3SS3-31Y Selector Switch
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA611212R3103
Modular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Short handle - Yellow - Illuminated - Chrome metal - No contact block
More about M3SS3-31Y Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Bezel Material | Chrome Metal |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M3SS3-31Y |
Product Range | Modular |
Package Gross Weight | 0.027 kilogram |
Function | Maintained/Momentary |
Extended Product Type | M3SS3-31Y |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review