Automation & Control
M3SS6-10B Selector Switch
Out of stock
Product Id
1SFA611215R1006
Modular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Long handle - Black - Non-illuminated - Black plastic - No contact block
More about M3SS6-10B Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M3SS6-10B |
Product Range | Modular |
Package Gross Weight | 0.025 kilogram |
Function | Maintained/Momentary |
Extended Product Type | M3SS6-10B |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | China (CN) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|
Write Your Own Review