Automation & Control
M3SS6-31C Selector Switch
Out of stock
Product Id
1SFA611215R3108
Modular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Long handle - Clear - Illuminated - Chrome metal - No contact block
More about M3SS6-31C Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained/Momentary |
| Color | Clear |
| Package Gross Weight | 0.028 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Chrome Metal |
| Invoice Description | SELECTOR SWITCH M3SS6-31C |
| Extended Product Type | M3SS6-31C |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


