Automation & Control
M3SS7-31Y Selector Switch
Out of stock
Product Id
1SFA611216R3103
Modular Selector Switch - 3-Pos Maintained/Momentary, B and C fixed, spring return from A to B - Short handle - Yellow - Illuminated - Chrome metal - No contact block
More about M3SS7-31Y Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Modular |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Chrome Metal |
| Package Width | 0.11 metre |
| Package Length | 0.15 metre |
| Package Height | 0.03 metre |
| Invoice Description | SELECTOR SWITCH M3SS7-31Y |
| Product Range | Modular |
| Package Gross Weight | 0.027 kilogram |
| Function | Maintained/Momentary |
| Extended Product Type | M3SS7-31Y |
| Color | Yellow |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review



