Automation & Control
M3SS7-42R-20 Selector Switch
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA611216R4221
Modular Selector Switch - 3-Pos Maintained/Momentary, B and C fixed, spring return from A to B - Short handle - Red - Illuminated - Black plastic - 2NO
More about M3SS7-42R-20 Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M3SS7-42R-20 |
Product Range | Modular |
Package Gross Weight | 0.058 kilogram |
Function | 3-Pos Maintained/Momentary, B and C fixed, spring return from A to B |
Extended Product Type | M3SS7-42R-20 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review